text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASL250NTN/SASL4/0NTN

Catalog No. : ASL250NTNSASL40NTN

Description:  ASL 250 NTN / SASL 4/0 NTN

UPC: 783786696420

Tin Plated Aluminum Two-Hole NEMA Lugs - Stacking Lug, 250 kcmil AL9CU - UL listed, 4/0 Standed, 250 kcmil, 4/0 (6/1) ACSR, 120 MM2, 250 Compact, 300 Compact, 246.9 AAAC. Installing dies TX, 76, 249, 840-845, 11A. Length 5-61/64 inch. Pad 1-7/32 inch wide x 3 inch long x 19/64 inch thick. (2) 9/16 inch Holes on 1-3/4 inch Centers. Barrel 1-15/16 inch long x 29/32 inch Outside Diameter. Oxide Inhibitor. Red Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die references for easy installation.

Application

General Purpose Lugs for Aluminum and Copper Terminations

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

5.950 inch long

Wire Size

250 kcmil

Documents/Support Tools

SDS

Click here