Catalog No. : ASGSS-2-125
Description: ASGSS-2-125
UPC: 783786696253
Aluminum Bolted Ground Stud to Twin Studs to 900-1250 AAC. 16.5 inch x 3.63 inch. Includes (4) 1/2-13 x 3.5 inch Aluminum Bolts, (4) 1/2-13 Aluminum Nuts and (4) 1/2 inch Aluminum Lock Washers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Cable to Twin Studs Connection |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
AAC 900 to 1250 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
16.5 inch x 3.63 inch |