Alternate Catalog No. : ASC 750 R 500
Catalog No. : ASC750R500
Description: ALUMINUM COMPRESSION SPLICE
UPC: 75114182959
Aluminum Compression Reducer 750 kcmil AL-CU to 500 kcmil AL-CU, Dual rated Aluminum and Copper, Length 6-3/16 inch x 1-39/64 inch Outside Diameter. Oil Stop. Oxide Inhibitor. Yellow Cap, Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 to 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6.187 inch long |
Documents/Support Tools
|
SDS |