Catalog No. : ASC42/PG36/A/BL
Description: 90D PA66 FITTING PG36 42MM-BL
UPC: 5020963013683
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
|
Connection |
Straight |
|
Cable Entry |
PG36 Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 42mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
42 mm |
|
Degree of protection (IP) |
IP68 |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread type |
Other |
|
Thread connection size |
PG36 |
|
Thread length |
12 mm |
|
Thread length |
0.472 inch |
|
Total length |
59 mm |
|
Total length |
2.32 inch |
|
Total height |
48 mm |
|
Total height |
1.89 inch |
|
Material |
Polyamide (PA) |
|
Colour |
Black |
|
Approved in combination with protective conduit UR |
N |
|
Approved in combination with protective conduit DIN EN 61386-23 |
Y |