text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASC 350

Catalog No. : ASC350

Description:  AL STRT SPLICE CONCENTR 336.4-350

UPC: 783786695966

Aluminum Straight Splices, 336.4-350 kcmil AL-CU, 185 MM2, ACSR 266.8 (26/7) and 336.4 (18/1), installing dies 96, 299, 655, 1, 1/8-1, 13A, 705. Length 3-3/8 inch x 1-1/8 inch Diameter. Oil Stop. Oxide Inhibitor. Brown Caps.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of Aluminum for High Strength and High Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All splices marked with conductor sizes and die reference for easy identification.

Application

For General Applications

Specifications

Connection

Compression

Conductor Range

336.4 to 350 kcmil , 185 MM2 , 266.8 (26/7) ACSR kcmil , 336.4 (18/1) ACSR kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here