Alternate Catalog No. : ASC 300 TN
Catalog No. : ASC300TN
Description: ALUM COMP SPLICE 300KCMIL 90 DEG
UPC: 783786695959
Tin Plated Aluminum Straight Splices, 300 kcmil AL9CU UL listed, 266.8 kcmil, 150 MM2, ACSR 266.8 (18/1), 350 Compact, installing dies TH, 87H, 251, 470, 12A, 1. Length 3-1/8 inch x 1 inch Outside Diameter. Oil Stop. Oxide Inhibitor. Blue Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. Splices with Tin-Plating are UL Listed through 1000 kcmil.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
266.8 to 300 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
3-1/8 inch |
Documents/Support Tools
|
SDS |