text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASC 250

Catalog No. : ASC250

Description:  AL STRAIGHT SPLICE CONCENTR 4/0-250

UPC: 783786695904

Aluminum Straight Splices, 4/0 Stranded to 250 kcmil AL-CU or ACSR 4/0 AL-CU, installing dies TX, 76, 249, 840, 11A. Length 3 inch x 29/32 inch Outside Diameter. Oil Stop. Oxide Inhibitor. Red Caps.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of Aluminum for High Strength and High Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All splices marked with conductor sizes and die reference for easy identification.

Application

For General Applications

Specifications

Connection

Compression

Conductor Range

4/0 to 250 kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here