Alternate Catalog No. : ASC 2/0 TN
Catalog No. : ASC2/0TN
Description: AL Comp Splice TinPlate 2/0
UPC: 783786695898
Tin-Plated Aluminum Straight Splices, 2/0 Stranded AL9CU UL Listed, installing dies TW-TY, 58, ,297, 5/8-1. Length 2-17/32 inch. Outside Diameter 11/16 inch. Oil Stop. Oxide Inhibitor. Olive Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. Splices with Tin-Plating are UL Listed through 1000 kcmil.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
2-5/16 inch |
Documents/Support Tools
|
SDS |