text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASC 2/0 R 2

Catalog No. : ASC2/0R2

Description:  AL COMP REDUCER 2/0 TO NO2

UPC: 783786695881

Aluminum Compression Reducer for Aluminum and Copper Conductors, 2/0 Stranded AL-CU to #2 Stranded AL-CU. Installing Dies TW-TY, 58, 297, 5/8-1. Length 2 inch x 11/16 inch Outside Diameter. Oil Stop. Oxide Inhibitor. Red Cap, Gray Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of Aluminum for High Strength and High Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion.

Application

Cable Splice

Specifications

Connection

Compression

Conductor Range

2/0 to #2 AWG

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

2.900 inch long

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here