Alternate Catalog No. : ASC1250 R750-7046 TN
Catalog No. : ASC1250R750-7046TN
Description: ASC 1250 R 750-7046 TN
UPC: 783786695799
Tin Plated Aluminum Compression Reducer, 1250 kcmil AL-CU to 750 kcmil AL-CU, Dies 161, 302, 292, 1 3/4. Length 6 inch x 1-27/32 inch Outside Diameter. Oil Stop, Oxide Inhibitor, Red Cap, Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. Splices with Tin-Plating are UL Listed through 1000 kcmil.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
ASC 750 to 1250 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6 inch long |
Documents/Support Tools
|
SDS |