Alternate Catalog No. : ASA 6 N W/JAM NUT
Catalog No. : ASA6NW/JAMNUT
Description: TFR PAD AL 6.75 X 3.0 X 1 INCH WIDE
UPC: 783786694839
Transformer Adapter Pad, Aluminum, Pad 6.750 Long X 3.0 Wide X .375 Inch Deep, that is bolted to the Adapter 1.0 inch x 3.0 inch x 1.375 inch. Pad has NEMA 6N Spacing - Two Rows of (3) .562 inch Diameter Holes 1.75 Center to Center. Pad Adapter Attachment end has (2) 1/2-13 UNC-2B Bores for (2) Stainless Steel 1/2-13 x 1.25 Full Threaded Bolts that are included along with (2) 1/2 inch Belleville Washers, Black Caps and Oxide Inhibiting Compound. Adapter also has a 5/8-11 UNC-2B Tap area on side between bolts. Includes the 5/8-11 Steel Jam Nut.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
5/8 inch Stud Size |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad 6.750 Long X 3.0 Wide X .375 Inch Deep |
Documents/Support Tools
|
SDS |