text.skipToContent text.skipToNavigation

Catalog No. : ARU634-6

Description:  60A,INT,REC,3P4W,AT,600V,REPL

UPC: 708917148623

Female Interior Replacement Receptacle and Connector - 60AMP, Poles/Wires 3P4W, 600V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3