text.skipToContent text.skipToNavigation

Catalog No. : ARU323

Description:  30A,INT,REC,2P3W,AT,480V,REPL

UPC: 708917153818

Female Interior Receptacle and Connector, Voltage 480V, Amerpage 30A, 2 Pole 3 Wire, Replacement Part
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2