text.skipToContent text.skipToNavigation

Catalog No. : ARU244

Description:  200A,INT,REC,4P4W,AT,480V, REPL

UPC: 708917330417

Female Interior Replacement Receptacle and Connector - 200AMP, Poles/Wires 4P4W, 480V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3