Catalog No. : ARU-75C-40C
Description: ALUM. REDUCER SPLICE 750-400
UPC: 783786804870
Aluminum Reducer Splice 750 kcmil COMPT AL to 400 kcmil COMPT AL, Length 5-51/64 inch, Diameter 1-7/16 inch, Installing Dies U317. Pre-filled with Oxide Inhibiting Compound with Green Cap and Black Cap. Oil Stop. 2-3/4 inch Bores.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Green and Black Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.790 inch, Outside Diameter 1.430 inch |
Documents/Support Tools
|
SDS |