Alternate Catalog No. : ARS 1/0-840
Catalog No. : ARS1/0-840
Description: HOMAC-OVERHEAD SPLICE&TAP CONN
UPC: 783786951987
Aluminum Electrical Splice under 1000V, Homac Overhead Splice and Tap Connector. Length 9.000 inches. Diameter .910 inch. Center Stop. Wire Size 1/0 Sranded. Dies 840, TX, 76, 249, 11A. Contains Oxide Inhibiting Compound. Yellow Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 9.000 inches. Diameter .910 inch. |
|
Wire Size |
1/0 STR AWG |
Documents/Support Tools
|
SDS |