Catalog No. : ARB2-G
Description: PVC CTD FLEXIBLE HANGER 4IN BOX GRY
UPC: 704508353674
PVC Coated Gray Flexible Luminaire Hanger 4 Inch Outlet Box, Stem Size 3/4
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Outlet box |
|
Application |
For Pendant Mount |
Specifications
|
Material |
Iron |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch |
ETIM Classification
ETIM
EC002600 Box/housing for surface mounting on the wall/ceiling
|
Shape |
Rectangular |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |