text.skipToContent text.skipToNavigation

Alternate Catalog No. : AQ 3-600

Catalog No. : AQ3-600

Description:  AL DUALRATED MECH LUG No2-600 3BRL

UPC: 783786694686

Tin Plated Aluminum PanelBoard Lug, Dual Rated Mechanical Lug, Dual Rated Connector Copper and Aluminum 90 Degree C, #2 - 600 kcmil, Bolt Hole 3/8 inch, 3 Outlets Tapped 7/8-14 UNF-2A ( Two on Top Row, One on Bottom). Height 3 inch X Width 2-1/2 inch X Length 4-15/16 inch. UL listed. Pad is 3/4 nich Thick with Two Inline .41 inch Diameter Holes on 1-3/8 inch Center. UL Listed
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

3/8 in