text.skipToContent text.skipToNavigation

Catalog No. : APU344

Description:  30A,INT,PLG,4P4W,AT,480V,REPL

UPC: 708917190653

Plug Interior Assembly, 30Amps, 3 Wire 4 Pole, 480Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

4