Catalog No. : APU323
Description: 30A,INT,PLG,2P3W,AT,480V,REPL
UPC: 708917180951
Male Interior Plug, Voltage 480V, Amerpage 30A, 2 Pole 3 Wire, Replacement Part
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
Specifications
|
Number Of Poles |
2 |
|
Number Of Wires |
3 |
|
Amperage Rating |
30 Amps |
|
Voltage Rating |
480 V |
Classifications
|
Brand Name |
Russellstoll |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Construction type |
Plug |
|
Number of poles |
2 |