text.skipToContent text.skipToNavigation

Catalog No. : APU234-6

Description:  200A INT PLG 3P4W AT 600V REPL

UPC: 708917346203

Type FC and SC Interior Plug, 200 Amp, 3 Pole 4 Wire, 480 and 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 and 600 VAC

Classifications

Brand Name

Russellstoll

Dimensions

Wire Size

4/0 AWG

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

3