text.skipToContent text.skipToNavigation

Catalog No. : APS21-B1-5

Description:  DUAL RATED SPLIT BOLT No2/0-4STR

UPC: 783786558513

Aluminum Spit-Bolt Condcutor - Conductor Range Main and Tap 2/0-4 AWG
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Special Features

Installs with standard wrenches.

Application

Splicing, tapping or terminating conductors in power and grounding electrical connection.

Specifications

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000491 Earth terminal clamp

Suitable for

Round conductor

Material

Aluminium

Documents/Support Tools

Instruction Sheet

Click here