Catalog No. : APS21
Description: AL TP DUAL SPLITBOLT CONN 2/0-4STR
UPC: 783786201440
Type APS Tin-Plated Aluminum Dual-Rated Split-Bolt Connector for Use on Copper, Aluminum Conductors. Conductor Range for Equal Main and Tap 2/0-4 Str.
View More
View Less
For more info visit:
electrification.us.abb.com
- Installs with standard wrenches.
- Corrosion-Resistant Tin-Plated Aluminum
- Splicing, tapping or terminating conductors in power and grounding electrical connection.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Installs with standard wrenches. |
|
Application |
Splicing, tapping or terminating conductors in power and grounding electrical connection. |
Specifications
|
Material |
Aluminum |
|
Finish |
Electro Tin-Plated |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1036390_2012-12-05 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Sustainability
ETIM Classification
ETIM
EC000491 Earth terminal clamp
|
Suitable for |
Round conductor |
|
Material |
Copper |
|
Surface protection |
Tinned |