text.skipToContent text.skipToNavigation

Catalog No. : APPB-P-5

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786694525

Aluminum Bolted Substation Bus Support (Expansion Style) - Pipe to Bolt Circle - 4 inch Pipe to 5 inch Bolt Circle
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant