Alternate Catalog No. : APH 500
Catalog No. : APH500
Description: AL PED HUB CONNECTOR, 500 KCMIL
UPC: 783786694419
Aluminum Pedestal Hub Connector, 500 kcmil, Aluminum and Copper. 6-Sided Hub with Welded Splice attached. 2.5 inch wide x 2.165 inch tall x 1.187 inch thick. Includes 6 Screws. 0.91 inch Diameter hole through Center - with (6) 1/2-13 UNC-2B on each Side. Splice is 2.625 inch long with Bore .843 inch Diameter. Die 106 300 317 15A. Includes Compound and (1) Green Cap, (1) Pink Cap and (5) Steel Flat Washers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
6-Sided, Welded Splice, Oxide Inhibitor, Green Cap |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Pedestal |
|
Connection |
Mechanical - Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |