Alternate Catalog No. : APH 350
Catalog No. : APH350
Description: AL PED HUB CONNECTOR, 350 KCMIL
UPC: 783786694396
Aluminum Pedestal Hub Connector, 350 kcmil, Aluminum and Copper. 6-Sided Hub with Welded Splice attached. 2.5 inch wide x 2.165 inch tall x 1.187 inch thick. Includes 6 Screws. 0.91 inch Diameter hole through Center - with (6) 1/2-13 UNC-2B on each Side. Splice is 2.5 inch long with Bore .720 inch Diameter. Die 96 299 655 13A. Includes Compound and (2) Brown Caps and (1) Steel Flat Washer.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
6-Sided, Welded Splice, Oxide Inhibitor, Brown Caps |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Pedestal |
|
Connection |
Mechanical - Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
350 kcmil |
Documents/Support Tools
|
SDS |