Alternate Catalog No. : APH 2/0
Catalog No. : APH2/0
Description: AL PED HUB CONNECTOR, 2/0 STR
UPC: 783786694389
Aluminum Pedestal Hub Connector, 2/0 Stranded, Aluminum and Copper. 6-Sided Hub with Welded Splice attached. 2.5 inch wide x 2.165 inch tall x 1.187 inch thick. Includes 6 Screws. 0.91 inch Diameter hole through Center - with (6) 1/2-13 UNC-2B on each Side. Splice is 2.5 inch long with Bore .477 inch Diameter x 1.435 inch Deep. Die TX 76 249 840 11A. Includes Compound and Gray Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
6-Sided, Welded Splice, Oxide Inhibitor, Gray Cap |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Mounting |
Pedestal |
|
Connection |
Mechanical - Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
2/0 AWG |
Documents/Support Tools
|
SDS |