Catalog No. : APEF-2
Description: 3/4 INCH RIGID PULLING ELBOW
UPC: 42269322158
3/4 inch Die Cast Aluminum Pulling Elbow, Female to Female
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with rigid/IMC conduit.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Application |
For Use with Rigid/IMC Conduit. |
Specifications
|
Material |
Aluminum Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E28720, CSA |
Dimensions
|
Hub Size |
3/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 16807 | 441202 | N/A | 16807-16 | N/A |
| UL | E28720 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |