text.skipToContent text.skipToNavigation

Catalog No. : APEF-1

Description:  1/2inch RIGID PULLING ELBOW

UPC: 42269322103

1/2 INCH RIGID PULLING ELBOW
View More View Less
For more info visit:  electrification.us.abb.com
  • For use with rigid/IMC conduit.

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Rigid/IMC Conduit.

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL E28720, CSA

Dimensions

Hub Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 16807 441202 N/A 16807-16 N/A
UL E28720 N/A DWTT N/A N/A
ETIM EC003618 Form part for installation tubes

Model

Other

Documents/Support Tools

Sales Drawing

Click here

Click here