Catalog No. : APA-1
Description: AL TP SOLID PIN TERM CENTER No1 TAN
UPC: 75114133388
Aluminum Solid Pin Terminals Center Pin Style with Insulating EDPM Rubber Boot, Wire Size #1 AWG, Tin Plated, Overall Length 2.01 Inches (51.05mm), Die Code 50, Tan
View More
View Less
For more info visit:
electrification.us.abb.com
- Tooth design to provide greater holding force. One piece connector design for increased reliability.
- UL Listed with T&B and competitor application tooling.
- Pin designed to have greater cross-sectional area than conductor. EPDM rubber or PVC boot provided to eliminate the need for any taping.
- Termination of aluminum or copper conductors to mechanical lugs.
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Pin Adapters |
|
Application |
Termination of aluminum or copper conductors to mechanical lugs. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Aluminum |
|
Color |
Tan |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E63167 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2643021_2013-11-28 | N/A |
| UL | E63167 | N/A | ZMOW | N/A | N/A |
Documents/Support Tools
|
SDS |