Catalog No. : AP510-908
Description: WIRE & LUG ASS'Y
UPC: 783786588534
Wire and Lug Assembly, Female Disconnect with White #16 AWG Leadwire, 8 inches Long. Other end bare.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
#16 AWG Wire |
Classifications
|
Brand Name |
Joslyn |
Dimensions
|
Size |
8 in |