text.skipToContent text.skipToNavigation

Alternate Catalog No. : AP 235SS

Catalog No. : AP235SS

Description:  CORNER POST BASE CONN HT3.5IN SS

UPC: 616013026281

Connector, Corner Post Base, Post Height 3-1/2 Inches, Post Width 3-1/4 Inches, Base Length 6 Inches, Base Height 6 Inches, Hole Diameter 3/4 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Height

3-1/2 in

Width

3-1/4 in

Documents/Support Tools

Sales Drawing

Click here