Alternate Catalog No. : AP235 SQ SS
Catalog No. : AP235SQSS
Description: SQ POST BASE CONN HT3.5IN SS
UPC: 616013015001
Connector, Square Post Base, Post Height 3-1/2 Inch, Post Width 3-3/4 Inch, Post Length 1-5/8 Inch, Base Length 6 Inches, Base Width 6 Inches, Hole Diameter 3/4 Inch, Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Stainless Steel |
|
Number Of Holes |
12 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 in |
|
Height |
3-1/2 in |
|
Width |
6 in |
Documents/Support Tools
|
Sales Drawing |