Catalog No. : AP235SQ-G
Description: STEEL SQ POST BASE CONNECTOR 4 HOLE
UPC: 704508439255
Steel Square Post Base Connector with Goldgalvanized Finish, Size 6 Inch x 4 Inch, 4 Holes 3/4 Inch Diameter, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Finish |
Goldgalvanized |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |