Alternate Catalog No. : AP235 SQ
Catalog No. : AP235SQ
Description: SQ POST BASE HT3-1/2 W3-5/16 STL
UPC: 616013014097
Connector, Square Post Base, Post Height 3-1/2 Inch, Post Width 3-3/4 Inch, Post Length 1-5/8 Inch, Base Length 6 Inches, Base Width 6 Inches, Hole Diameter 3/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 in |
|
Height |
3-1/2 in |
|
Width |
6 in |