text.skipToContent text.skipToNavigation

Alternate Catalog No. : AP235FL EG

Catalog No. : AP235FLEG

Description:  FL POST BASE HT3.5 W3.75 LEN1-5/8

UPC: 616013116760

Connector, Flush Post Base, Post Height 3-1/2 Inch, Post Width 3-3/4 Inch, Post Length 1-5/8 Inch, Base Length 8 Inches, Base Width 3-1/8 Inches, Hole Diameter 3/4 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

10

Classifications

Brand Name

Superstrut

Dimensions

Length

8 in

Height

3-1/2 in

Width

3-1/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here