text.skipToContent text.skipToNavigation

Catalog No. : AP235-SQSS6

Description:  SQ POST BASE CONN HT3.5 BASE6X6 316

UPC: 616013081440

Made or assembled in Canada.

Connector, Square Post Base, Post Height 3-1/2 Inch, Post Width 3-3/4 Inch, Post Length 1-5/8 Inch, Base Length 6 Inches, Base Width 6 Inches, Hole Diameter 3/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately.

Application

Load ratings vary depending on fittings and brackets are used with 12-, 14- or 16-gauge channel.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here