Catalog No. : AP234
Description: DIAG POST BASE CONN BASE6X6 HT1-5/8
UPC: 616013116906
Connector, Diagonal Post Base, Post Height 1-5/8 Inch, Post Width 3-3/8 Inch, Post Length 1-5/8 Inch, Base Length 6 Inches, Base Width 6 Inches, Hole Diameter 3/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
6 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 in |
|
Height |
1-5/8 in |
|
Width |
6 in |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |