Catalog No. : AP232SS6
Description: STRUT,POST BASE DIAGONAL SS316
UPC: 616013107836
Made or assembled in Canada.
Connector, Diagonal Post Base, Post Height 3-1/2 Inches, Post Length 1-11/16 Inch, Width 1-5/8 Inch, 4 Holes, Hole Diameter 3/4 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Angle brackets |
Specifications
|
Material |
Type 316 Stainless Steel |
|
Number Of Holes |
10 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
3-1/2 in |
|
Width |
6 in |
|
Thickness |
0.25 in |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |