text.skipToContent text.skipToNavigation

Alternate Catalog No. : AP 232SS

Catalog No. : AP232SS

Description:  DIAG POST BASE HT3-1/2 LEN1-11/16SS

UPC: 616013029213

Connector, Diagonal Post Base, Post Height 3-1/2 Inches, Post Length 1-11/16 Inch, Width 1-5/8 Inch, 4 Holes, Hole Diameter 3/4 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Length

1-11/16 in

Height

3-1/2 in

Width

1-5/8 in

Compliance and Certifications

REACH REACH 253 Compliant

Documents/Support Tools

Sales Drawing

Click here