text.skipToContent text.skipToNavigation

Catalog No. : AP232SQSS6

Description:  POST BASE 6X6

UPC: 786210348575

Made or assembled in Canada.

Connector, Square Post Base, Post Height 3-1/2 Inches, Post Length 1-11/16 Inch, Width 1-11/16 Inch, 4 Holes, Hole Diameter 3/4 Inch, Base Size 6 Inches x 6 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications.

Specifications

Material

Stainless Steel

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Height

3-1/2 in

Width

1-11/16 in

Documents/Support Tools

Sales Drawing

Click here