text.skipToContent text.skipToNavigation

Alternate Catalog No. : AP232 SQ SS

Catalog No. : AP232SQSS

Description:  SQ POST BASE CONN HT3.5IN STN-STL

UPC: 616013014998

Connector, Square Post Base, Post Height 3-1/2 Inches, Post Length 1-11/16 Inch, Width 1-11/16 Inch, 4 Holes, Hole Diameter 3/4 Inch, Base Size 6 Inches x 6 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Height

3-1/2 in

Width

1-11/16 in

Documents/Support Tools

Sales Drawing

Click here