Alternate Catalog No. : AP232SQ HDG
Catalog No. : AP232SQHDG
Description: HDG SNGL STRUT POST BASE
UPC: 616013074183
Connector, Square Post Base, Post Height 3-1/2 Inches, Post Length 1-11/16 Inch, Width 1-11/16 Inch, 4 Holes, Hole Diameter 3/4 Inch, Base Size 6 Inches x 6 Inches, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
10 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Height |
3-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |