Alternate Catalog No. : AP 232SQ GR
Catalog No. : AP232SQGR
Description: STEEL POST BASE
UPC: 616013026557
Connector, Square Post Base, Post Height 3-1/2 Inches, Post Length 1-11/16 Inch, Width 1-11/16 Inch, 4 Holes, Hole Diameter 3/4 Inch, Base Size 6 Inches x 6 Inches, Green Urethane Powder Coated Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Green Urethane |
|
Number Of Holes |
10 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
6 in |
|
Height |
3-1/2 in |
|
Width |
6 in |
Documents/Support Tools
|
Sales Drawing |