text.skipToContent text.skipToNavigation

Catalog No. : AP232FLSLOT-G

Description:  PVC CTD FLUSH TO SIDE POST BASE GRY

UPC: 704508028367

PVC Coated Flush to Side Post Base, Base Plate 3 Inch X 6 Inch with Two 45 Degree Angle Slots, Attached to Bracket Height 3-1/2 Inch, Depth 1-11/16 Inch, Width 1-5/8 Inch with 2 Holes on ALL 3 Sides, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Splices or splice plates

Special Features

PVC Coated for Corrosion Resistance

Application

Used to Reinforce Connections of Conduit Systems

Classifications

Brand Name

Ocal

Dimensions

Overall Length

3-1/2 in