Alternate Catalog No. : AP 232FLSLOT
Catalog No. : AP232FLSLOT
Description: FL SIDE POST BASE CONN HT 3.5IN STL
UPC: 616013115589
Connector, Flush to Side Post Base, Post Height 3-1/2 Inches, Post Length 1-5/8 Inch, Post Width 1-11/16 Inch, Base Length 8 Inches, Base Width 3 Inches, Hole Size Two 45 Degree Slots, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
8 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
8 in |
|
Height |
3-1/2 in |
|
Width |
3 in |