Alternate Catalog No. : AP232FL EG
Catalog No. : AP232FLEG
Description: FLUSH POST BASE CONN HT 3.5IN EG
UPC: 616013116746
Connector, Flush Post Base, Post Height 3-1/2 Inches, Post Length 1-5/8 Inch, Width 1-11/16 Inch, Base Length 8 Inches, Base Width 3 Inches, Hole Diameter 3/4 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
|
Number Of Holes |
8 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
8 in |
|
Height |
3-1/2 in |
|
Width |
3 in |
Documents/Support Tools
|
Sales Drawing |