Catalog No. : AP232FL
Description: FL POST BASE HT3-1/2 W1-11/16 STL
UPC: 616013116623
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
|
Number Of Holes |
8 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
8 in |
|
Height |
3-1/2 in |
|
Width |
3 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |