Catalog No. : AP232-G
Description: PVC CTD STEEL DIAGNL POST BASE CONN
UPC: 704508429102
PVC Coated Steel Diagonal Post Base Connector, 4 Holes 3/4 Inch Diameter, Height 3-1/-2 Inch, Length 1-11/16 Inch, Width 1-5/8 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |