Catalog No. : AP231FL
Description: FLUSH POST BASE CONN HT 1-5/8IN STL
UPC: 616013116661
Connector, Flush Post Base, Post Height 1-5/8 Inch, Post Width 1-11/16 Inch, Post Length 1-5/8 Inch, Base Length 8 Inches, Base Width 3 Inches, Hole Diameter 3/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000482 Mounting element for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Mounting base |
|
With screw accessories |
N |
|
Material |
Steel |